Select Your Country
VBA-4E4A-G20-ZEJ/M48L-P12 ASi Motor Roller Module
Key Benefits at a Glance
- Inputs for 3-wire sensors
- A/B node with extended addressing possibility for up to 62 nodes
- Connection of motors and sensors via M8 connectors
- Power supply of outputs from auxiliary voltage AUX
- Supply for inputs from AS-Interface
- Cable piercing method with gold plated contact pins
- Outputs for 48 V DC roller motors
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
Technical data of VBA-4E4A-G20-ZEJ/M48L-P12
G20 MDR module with AS-Interface for 4 digital inputs and 2 connections for MDRs (48 V) |
Node type | A/B node | |||||||||||||
AS-Interface specification | V3.0 | |||||||||||||
Required gateway specification | ≥ V3.0 | |||||||||||||
Profile | S-7.A.7 | |||||||||||||
| ||||||||||||||
UL File Number | E223772 "For use in NFPA 79 Applications only" | |||||||||||||
MTBF | 98 a | |||||||||||||
Compatible roller motors | Interroll EC5000 48V AI (20W / 35W / 50W), |
LED FAULT | error display; LED red red: communication error or address is 0 red flashing: overload of sensor supply or speed signal overload or external auxiliary voltage UAUX missing | |
LED ERR | Motor fault: 2 LED yellow | |
LED PWR | AS-Interface voltage; green LED green: voltage OK green flashing: address 0 or sensor supply overload or speed signal overload or external auxiliary voltage UAUX missing | |
LED AUX | ext. auxiliary voltage UAUX; dual LED green/red green: voltage OK red: reverse voltage | |
LED IN | switching state (input); 2 LED yellow | |
LED FUSE | Motor power supply; 2 green LEDs | |
LED DIR | Motor rotation direction; yellow LED | |
LED MOT | Motor active; 2 yellow LEDs |
Auxiliary voltage (output) | UAUX | 36 ... 56 V DC PELV |
Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | Ie | ≤ 25 mA (without sensors) / max. 170 mA |
Number/Type | 2 Inputs for 3-wire sensors (PNP), DC | |
Supply | from AS-Interface | |
Current loading capacity | 100 mA , overload and short-circuit protected | |
Input current | ≤ 6 mA (internally limited) | |
Switching point | according to DIN EN 61131-2 0 (undamped) ≤ 0.5 mA 1 (damped) ≥ 2.0 mA | |
Signal delay | < 1 ms (input/AS-Interface) | |
Input filter | 2 ms |
Number/Type | 2 outputs for DC roller motors (MOT1, MOT2) | |
Supply | from external auxiliary voltage UAUX | |
Current | 3.5 A continuous current , 5 A (<2 s) , max. 7.5 A (<0,3 s) per motor | |
Overload protection | Fuse 4 A, I2t = 122.5 A2s per motor | |
Velocity signal | US | 0 ... 10 V DC Control via parameter P1:0 |
Rotation direction signal | UD | PNP digital output low: high impedance high: ≥ 15 V |
Motor fault | NPN digital input 0 (no error) ≥ 125 µA 1 (error) ≤ 25 µA |
Electromagnetic compatibility | |||||
|
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 62026-2:2013 | |
Input | EN 61131-2:2007 | |
Emitted interference | EN 61000-6-4:2007 , EN 55011:2016+A1:2017+A11:2020 | |
AS-Interface | EN 62026-2:2013+A1:2019 | |
Noise immunity | EN 61000-6-2:2019 , EN 61326-1:2021 , EN 62026-2:2013+A1:2019 |
Ambient temperature | -25 ... 65 °C (-13 ... 149 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 85 % non-condensing | |
Climatic conditions | For indoor use only | |
Altitude | ≤ 5000 m above MSL | |
Shock and impact resistance | 30 g, 11 ms in 6 spatial directions, 3 shocks | |
Vibration resistance | 0.35 mm / 2 g 10 ... 1000 Hz | |
Pollution degree | 2 |
Degree of protection | IP54 according to EN 60529 | ||||||||||
Connection | AS-Interface, AUX: Insulation piercing technology Yellow flat cable/black flat cable Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104 Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded) Matching connector: LM004-Gx1-A or similar Outputs: NF005-SS1-B (5-pin, bushing contacts, snap lock, B-coded). Matching connector: NM005-Sx1-B or similar | ||||||||||
Mass | 310 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Mounting | 2 clips with ∅ 8 mm drill hole | ||||||||||
Cable length | 1 m | ||||||||||
Note | The flat cable routing is designed for 100 actuation cycles |
Related News and Applications
Read more on news and applications related to this product.