Select Your Country

Go to global website

ECA21IL-02A4A-B16AN:OE1212 Cable pull rotary encoder

Key Benefits at a Glance

  • Robust aluminum drum housing
  • Guide pulley for guide
  • Rust and acid-resistant measuring cable
  • Resolution: 12 singleturn, 12 bit multiturn
CANopen® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ECA21IL-02A4A-B16AN:OE1212

Cable pull rotary encoder with CANopen interface
Detection typephotoelectric sampling
Device typeIndustrial Line with CANopen interface
Measuring length2000 mm
Construction type80 mm
ResolutionCable pull:
Design 80 mm: 0.049 mm
Encoder:
24 bit (12 bit/revolution)
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≥ 350 mA
Interface typeCANopen
Resolution
Single turn12 Bit
Multiturn12 Bit
Overall resolution24 Bit
Transfer ratemax. 1 MBit/s
Standard conformitycommunication profile: DS 301
Device profiles: DS 406 and DS 417 , programmable according to class 2
ConnectorM12 connector, 5 pin , A-coded
Degree of protectionacc. DIN EN 60529
Connection sideEncoder: IP65
Cable pull: IP64
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter0.54 mm
Drum perimeter200 mm
Retraction speed4 m/s
Spring retraction force8 ... 14 N
Material
Housingaluminum, coated
Cable pullanodized aluminum
Flangeanodized aluminum
RopeStainless steel 1.4401/316
Mass1900 g
Life spanup to 106 Cycles