Select Your Country

Go to global website

ECHO-D-NA black Radar motion sensor

Key Benefits at a Glance

  • Standard radar motion sensor
  • Detection of people and objects for automatic doors
  • Bidirectional sensing and adjustment of detection field
  • Remote control or push button for functionality setting
  • Wall and ceiling mountable

Show more

Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of ECHO-D-NA black

Standard radar motion sensor with basic functionality, detection range 2 m x 4.5 m, max. installation height 4 m, black housing, solid-state relay, cable connection
Sensing range2000 x 4500 mm (DxW) at 2200 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.05 m/s
Setting angle
Rotation angle-40 ... 40 ° in 5 ° increments
Inclination angle0 ... 90 ° in 5 ° increments
Operating frequency24.075 ... 24.175 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
MTTFd696 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatordetection : LED green
push button indication : LED yellow / green
Control elementsPush button for selection of operating modes : sensitivity , direction detection , cross-traffic suppression , slow-motion mode , relay switching type , hold time , immunity
Operating voltageUB12 ... 24 V DC ± 10 %
No-load supply currentI0≤ 55 mA at 24 V DC
Power consumptionP0≤ 1.32 W
Switching typeNormally open/closed (NO/NC)
Signal outputsolid-state relay
Switching voltagemax. 28 V AC / 36 V DC
Switching currentmax. 0.1 A AC / 0.1 A DC
Hold time1.5 s / 3 s
FCC approvalFCC ID: VECAP97
This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
IC approvalIC ID: 10506A-AP97
This device complies with RSS-210 of Industry Canada. Operation is subject to the following two conditions:
(1) this device may not cause harmful interference, and
(2) this device must accept any interference received, including interference that may cause undesired operation.
Operating temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mounting heightmax. 4 m
Degree of protectionIP54
ConnectionConnecting cable 2.5 m included with delivery
Material
HousingPC (Polycarbonate)
Massapprox. 70 g
Dimensions75 mm x 64 mm x 50 mm
Height64 mm
Width75 mm
Depth50 mm