Select Your Country

Go to global website

3AA eLED CPO ET12P Flashlight

Key Benefits at a Glance

  • Zone 0/20
  • High / Low Power Modus
  • Dust and waterproof (up to 3 m)
  • Corrosion-resistant
  • Pressure equalisation system

Show more

Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of 3AA eLED CPO ET12P

Explosion-protected LED flashlight (ATEX Zone 0/20)
Bulb2 W high performance LED
Luminous flux110 lumens (high power)
22 lumens (low power)
Battery type3x LR06 / AA (type-tested)
Operating duration6-8 hrs (high power)
6-30 hrs (low power)
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
Storage temperature-40 ... 50 °C (-40 ... 122 °F)
Degree of protectionIP67
Massapprox. 150 g (with batteries)
Dimensions
W x H x Dapprox. 134 mm x 41 mm x 35 mm