Select Your Country

Go to global website

VOS-IL-F237W-4819 Bar lighting

Key Benefits at a Glance

  • Uniform illumination of flat, matte and reflective surfaces
  • Intelligent lighting control with integrated flash controller
  • Opening angle of the light cone 48°x19°
Function
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Warning
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VOS-IL-F237W-4819

Opening angle of the light beam: 48°x19°, white light, 24 high-power LEDs, light field size: 242 x 18 mm, integrated flash controller
Light area dimensions242 x 18 mm
Light source16 high-power LEDs
LED colorWhite light
Color temperature5300 K
Light directionDirected with 48x19° ancillary lenses
Irradiance81 W/m2 at 0.2 m operating distance
Operating modePulse / flash mode
Operation indicatorLED green: supply
Function indicatorLED green: Trigger
Operating voltageUB21 ... 30 V DC
Current consumption0.3 A at 24 V DC (average) / 0.5 A ( max. pulsed )
Power consumptionP016 W
Flash duration0.01 ... 10 ms
VOS2000 0.08 ... 10 ms
VOS5000 0.18 ... 10 ms
Input/output typeFlank-triggered / falling edge
0 Level0 ... 8 V
1 Level10 V ... UB
Photobiological safetyRisk group 1 according to IEC 62471
CE conformityCE
Ambient temperature5 ... 45 °C (41 ... 113 °F) , no moisture condensation
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % non-condensing
Degree of protectionIP65
Connectioncable PUR , M12 connector, 5 pin , A-coded , 230 mm
Material
Housinganodized aluminum I PMMA
InstallationMounting bracket
Massapprox. 400 g
Dimensions
Height25 mm
Width31 mm
Length250 mm