Select Your Country

Go to global website

VOS-IL-F238W-10 Spot lighting

Key Benefits at a Glance

  • Uniform illumination of flat, matte and reflective surfaces
  • Direct mounting of the spotlighting on the sensor
  • Intelligent lighting control with integrated flash controller
  • Opening angle of the light cone 10°
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Warning
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VOS-IL-F238W-10

Opening angle of the light beam: 10°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controller
Light area dimensions∅ 24.2 mm
Light source1 high-power LED
LED colorWhite light
Color temperature5300 K
Light directionDirected with 10° ancillary lenses
Irradiance206 W/m2 at 0.2 m operating distance
Operating modePulse / flash mode
Operation indicatorLED green: supply
Function indicatorLED green: Trigger
Operating voltageUB21 ... 30 V DC
Current consumption0.1 A at 24 V DC (average) / 0.2 A ( max. pulsed )
Flash duration0.01 ... 10 ms
VOS2000 0.08 ... 10 ms
VOS5000 0.18 ... 10 ms
Input/output typeFlank-triggered / falling edge
0 Level0 ... 8 V
1 Level10 V ... UB
Photobiological safetyRisk group 2 according to IEC 62471
CE conformityCE
Ambient temperature5 ... 45 °C (41 ... 113 °F) , no moisture condensation
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % non-condensing
Degree of protectionIP65
Connectioncable PUR , M12 connector, 5 pin , A-coded , 230 mm
Material
Housinganodized aluminum I PMMA
InstallationMounting bracket
Massapprox. 200 g
Dimensions
Height56 mm
Width35 mm
Length35 mm