Select Your Country

Go to global website

MB-F32-A2-V1 Magnetic field sensor

Key Benefits at a Glance

  • For mounting on a hydraulic cylinder
  • Detects the piston position through the cylinder wall
  • Suitable for magnetic, hydraulic cylinders made of steel
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of MB-F32-A2-V1

Switching functioncomplementary
Output typePNP
ConnectionSwitching output 1 : pin 4
Switching output 2 : pin 2
Installationon the cylinder
Output polarityDC
Switching rangesbtyp. 50 mm
Output type4-wire
Operating voltageUB10 ... 30 V DC
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1.5 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 30 mA
MTTFd739 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED indicationred: switching state output 1
yellow: switching state output 2
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialPolyamide (PA)
Sensing facePolyamide (PA)
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height21 mm
Width18 mm
Length50 mm