Select Your Country

Go to global website

LRP1.D.E4MX.B.1 Control Unit Ex e, Polyamide, Emergency Stop Button

Key Benefits at a Glance

  • Emergency stop mushroom button 40 mm, red, twist-to-release - 1x NO / 1x NC
  • Polyamide (PA) enclosure
  • Ex db eb and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66
  • Bottom face cable gland polyamide, 1x M20

Show more

Approval
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LRP1.D.E4MX.B.1

Operating voltage250 V max.
Operating current13 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functionmushroom button
Colorred
Contact configuration1x NO / 1x NC
all NC contacts have a direct opening action for emergency stop functions
Usage categoryAC12 - 12 … 250 V AC - 13 A
AC15 - 12 … 250 V AC - 10 A
DC13 - 12 … 110 V DC - 1 A
Number of poles2
Operator actionlatching , twist to release
Labelingnone as standard
Enclosure rangeLRP
Enclosure coverfully detachable
Cover fixing
ScrewsM4 stainless steel combination Phillips and slotted screw
Number4
Tightening torque1.5 Nm
Degree of protectionIP66
Cable entrythru-holes
Cable entry face B
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Defined entry areaface B
Material
EnclosurePolyamide (PA)
Finishinherent color black
Sealone piece closed cell silicone
Massapprox. 0.46 kg
Dimensions
External dimension (A)90 mm
External dimension (B)88 mm
External dimension (C)85 mm
External dimension with operating element (C1)125.35 mm
Mounting holes distance (G)50 mm
Mounting holes distance (H)72.5 mm
Mounting holes diameter (J)5.6 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Mounting2 screws
Grounding2x 2.5mm² grounding terminal
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
-40 ... 40 °C (-40 ... 104 °F) @ T6
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb IIC T* Gb
Ex tb IIIC T** °C Db
T4/T130 °C @ Ta +55 °C
( T6/T80 °C @ Ta +40 °C on request )
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
Further approvalsfurther on request
Degree of protectionEN60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesengraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label