Select Your Country

Go to global website

IUC87-F257-T17-M-FR1 10 pcs RFID Transponder

Key Benefits at a Glance

  • Operating frequency 865 … 868 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • Sturdy housing, suitable for rough industrial use
  • Optimized for mounting on metal
  • For general purpose applications

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IUC87-F257-T17-M-FR1 10 pcs

Tag for standard applications
Operating frequency865 ... 868 MHz
Polarizationlinear
Chip TypeHiggs-9 (Alien)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)96 ... 496 Bit
Memory Bank 10 (TID)48 Bit
Memory Bank 11 (User memory)688 Bit
Read cyclesunlimited
Write cycles200000
Data retention period50 years
Radio equipment
Directive 2014/53/EUEN 302208
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 250 °C (-40 ... 482 °F)
250 °C for 500 hours
Shock and impact resistance1 m (3 ft) on concrete
Degree of protectionIP68
Material
HousingPolymer , 316L Stainless steel
Installation
On metalyes
Mass26 g
Dimensions
Height7.5 mm
Width36.2 mm
Length55 mm
Construction typeRectangular type
NotePackaging unit, 10-piece