Select Your Country

Go to global website

UPR-03 Universal Power Rail

Key Benefits at a Glance

  • 35 mm DIN mounting rail with 3-conductor insert
  • Provides DC supply voltage to all equipped K-System modules
  • Standard length 2 m (6 foot), simple to customize to application space
  • Eliminates daisy-chains
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of UPR-03

Universal Power Rail with end caps and cover, 3 conductors, length: 2 m
Rated voltageUr24 V DC
Rated currentIr4 A
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Connection3 conductors
Supply2 Conductors
Fault output1 Conductors
Dimensions35 x 15 x 2000 mm (1.4 x 0.6 x 78.7 inch) (W x H x L)
Height15 mm
Width35 mm
Length2000 mm
Scope of delivery- DIN mounting rail UPR-MR
- insert UPR-INS-03
- cover UPR-COVER
- end cap UPR-E