Select Your Country

Go to global website

SR.CS2* Control Stations Division 2, Stainless Steel

Key Benefits at a Glance

  • For use in North America
  • Stainless Steel enclosure
  • Certified for Class I, Division 2 hazardous areas
  • Up to 107 operators per control station
  • 10 enclosure size options
  • Return Flange Sealing provides Drain Channel
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Customizable configuration of gland plates, ground bolt and hinges as per specification
  • Option for vertical or horizontal mounting provides high flexibility
  • Up to 4 gland plates
  • Wide range of labels and accessories available

Show more

Product Compliance: USA - cETLus Intertek
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SR.CS2*

Control Stations Division 2, Stainless Steel
Operating voltage250 V AC max.
Operating current5 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm ... 1.2 Nm
Enclosure coverfully detachable , hinged
Cover fixingstainless steel A4 (V4A) hexagonal head screws , see data table
Cover sealsilicone
Degree of protectionType 4X
Cable entrycable glands as per specification
Gland plate on face(s)optional
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Gland plateoptional 3 mm or 6 mm AISI 316L (1.4404) stainless steel
Finishbrushed
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
Mountingscrews , optional mounting brackets enclosed
GroundingM6 internal/external brass nickel-plated grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) depending on integrated components
ETL approval
ETL certificateIntertek 5003368 , Intertek 5022079
Approved forClass I, Division 2, Groups A, B, C, D
cETLusaccording to UL 508A , UL 121201 , CSA C22.2, No. 213, 286
Ambient temperature-25 ... 40 °C (-13 ... 104 °F) T6
-40 ... 55 °C (-40 ... 131 °F) T5
Degree of protectionUL 50 / UL 50E
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesMounting plate
M6 internal/external stainless steel grounding bolt
gland plate 3 mm AISI 316L (1.4404) stainless steel
gland plate 6 mm AISI 316L (1.4404) stainless steel
M6 internal stainless steel grounding bolt welded to bottom gland plate
quarter-turn key locks stainless steel A4 (V4A)
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
cover padlock facility
Control elementssmall footprint max. 107 see data table
all NC contacts have a direct opening action for emergency stop functions