Select Your Country
ICRL2-U-5RJ45-DIN Ethernet switch unmanaged
Key Benefits at a Glance
- Five - 10/100BASE-TX ports
- Rugged housing for use in harsh environments
- Suitable for PROFINET IO and EtherNet/IP
- Extended temperature range


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
Technical data of ICRL2-U-5RJ45-DIN
Ethernet unmanaged switch with 5 RJ45 ports and extended temperature range |
UL File Number | E223772 | |
MTBF | 67.9 a |
Number of ports | 5 | ||||||||||
Auto-MDI(-X) | yes | ||||||||||
Autonegotiation | yes | ||||||||||
Ethernet Interface | Industrial Ethernet | ||||||||||
Transfer rate | 10BASE-T, 100BASE-TX | ||||||||||
Network performance | Jumbo frame size: 1552 bytes Broadcast storm protection for broadcast packet | ||||||||||
Cable type | Category 5e or better | ||||||||||
Switch properties | |||||||||||
| |||||||||||
Standards | |||||||||||
|
LED indication | see manual |
Rated operating voltage | Ue | 12 ... 48 V DC |
Power consumption | 3 W | |
General information | Current overload protection, Power input polarity protection | |
Nominal voltage | 24 V DC | |
Current consumption | typ. 6 mA |
Physical | RJ45 | |
Transfer rate | 10/100 Mbps |
Number/Type | 5 x RJ45 |
Electromagnetic compatibility | |||||
|
Electrical safety | CSA C22.2 No. 61010-1-12 UL 61010-1, IEC 61010-2-201 | |
Emitted interference | EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 | |
Noise immunity | EN 55035:2017/A11:2020 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | IEC 60068-2-6 |
Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 95 % | |
Altitude | 0 ... 3048 m |
Degree of protection | IP30 | ||||||||||
Connection | Power Supply Terminal Block Ethernet 5 x RJ45 | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 180 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Construction type | Cabinet module | ||||||||||
Mounting | DIN rail or direct panel mounting |
Related News and Applications
Read more on news and applications related to this product.