Select Your Country

Go to global website

VIM62PP-E1V16-0NE-I420KA4 Vibration sensor

Key Benefits at a Glance

  • Extended temperature range
  • Screw-in thread for simple installation
  • Simple electrical commissioning
  • Rugged stainless steel housing
  • Vibration velocity in mm/s (rms) acc. to DIN ISO 10816/20816
  • Suitable for use in harzadous area up to Zone 1/21 with type of protection explosionproof enclosure

Show more

Approval
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of VIM62PP-E1V16-0NE-I420KA4

Vibration sensor with analog current output, increased temperature resistance, suitable up to Zone 1/21 with type of protection explosionproof enclosure
TypeVibration sensor
Measuring technologyMEMS
SeriesPerformance Plus Line
Measured variableVibration velocity
Measuring range
Vibration velocityv-rms0 ... 16 mm/s
Measurement accuracy± 0.1 mm/s (calibration point: 90% of the measuring range; 159.2 Hz)
Complies with the tolerance requirements of DIN ISO 2954 for measuring range greater than 8 mm/s
Cross-sensitivity< 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis
Frequency range10 ... 1000 Hz
Averaging timefor v-rms: 2 s
Fusingexternal fuse is required: 3 A , semi-time-lag , 30 V DC
Operating voltageUB10 ... 30 V DC
Current consumptionmax. 25 mA
Power consumptionP0max. 750 mW
Time delay before availabilitytv10 s (rms filter is calculated intially with measurement data before they are available at the output)
Surge protectionup to 2 kV
Output typeanalog output, current
output of the vibration variable
Output current4 ... 20 mA
Load resistor≤ 500 Ω
Degree of protectionDIN EN 60529, IP66, IP67
Shock resistanceDIN EN 60068-2-27, 60 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz
Vibration evaluationDIN ISO 10816/20816
IECEx approval
Equipment protection level GbIECEx CSAE 22.0042X
Equipment protection level DbIECEx CSAE 22.0042X
ATEX approval
Equipment protection level GbCSANe 21 ATEX 1074 X
Equipment protection level DbCSANe 21 ATEX 1074 X
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Measuring head temperature-40 ... 125 °C (-40 ... 257 °F) directly at the mounting point
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP66 / IP67 only in connected state
Cable
Number of cores4
Core cross section0.34 mm2
LengthL10 m
Tension forcemax. 80 N (tensile loading directly at the cable, not at the metal conduit if attached)
Mass740 g
Dimensions
Length82.35 mm
Diameter31 mm
Use in the hazardous areasee instruction manuals
Only use accessories specified by the manufacturer.