Select Your Country

Go to global website

MWC25M-L2M-B20-2M Radar sensor

Key Benefits at a Glance

  • CAN bus with SAE J1939 protocol
  • Sensing range up to 25 m
  • Degree of protection IP68 / IP69
  • High EMC resistance
  • Sensor head bidirectional and rotatable
  • Robust metall fastening

Show more

Product Compliance: Europe – CE
Product Compliance: USA - FCC
J1939 interface
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of MWC25M-L2M-B20-2M

Radar sensor for distance and velocity measuring up to 25 m measuring range
Measuring technologyFMCW
Measured variabledistance
velocity
Measuring range
Distance0.5 ... 25 m
Velocity0.1 ... 80 m/s
Dead band0 ... 0.5 m
Standard target platecorner reflector 100 mm edge length
Working frequency122.25 ... 123 GHz
Opening angle< 12 ° (see characteristic curve)
Transmitter radiated power (EIRP)< +20 dBm
Sampling rate1 ... 200 Hz , programmable
Linearity error< ± 0.1 % of full-scale value (linearity error incl. temperature drift)
Repeat accuracyR1 mm
Resolutiondistance 1 mm
velocity 0.01 m/s
Time delay before availabilitytv≤ 400 ms
Performance level (PL)up to PL c
MTTFd310 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)up to 60 % , see functional safety manual
LED yellowobject within measuring range
LED red/greenJ1939 status display
Operating voltageUB9 ... 32 V
No-load supply currentI0≤ 100 mA
Power consumptionP0typ. 0.4 W , max. 1 W
Interface typeJ1939
Process datastatus register
distance
signal quality
cycle counter
velocity
Transfer rate250 kBit/s , 500 kBit/s , programmable
Terminationexternal
Standard conformity
StandardsEN 301489-1
EN 301489-3
EN 305550-1
EN 62368-1
EN 62311
UL approvalcULus
FCC approvalCFR Title 47, Part 15
FCC ID: IRE-MWL2A
ISED approvalIC ID: 7037A-MWL2A
HVIN/PMN: MWL2A
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Degree of protectionIP68 / IP69
Material
HousingPA-GF35
powder coated metal mounting flange
RadomePTFE
Cable
Cable diameter7.25 mm ± 0.2 mm
Bending radiusstatic min. 37.3 mm , dynamic min. 74.7 mm
MaterialPUR
Colorblack
Number of cores5
Core cross section0.8 mm2
LengthL2000 mm ± 25 mm
Mass335 g
Dimensions
Height40 mm
Width40 mm
Length83.3 mm
Default settingPGN "Distance and velocity"
Sampling rate50 Hz
Transfer rate250 kBit/s