Select Your Country

Go to global website

MLV12-54-LAS-300/76b/95/110 Retroreflective sensor

Key Benefits at a Glance

  • Series of sensors in a widely used standard housing
  • Visible red light, pulsed LASER light
  • Precision: high degree of repeatability thanks to small light spot
  • Reliable detection of minimum target sizes > 0.3 mm
  • Resistant against noise: reliable operation under all conditions
  • High level of stability thanks to the metal housing frame

Show more

Product Compliance: United Kingdom – UKCA
Warning
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of MLV12-54-LAS-300/76b/95/110

Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M8 plug
Effective detection range100 ... 450 mm
Reflector distance0.02 ... 4 m
Threshold detection range5.6 m
Reference targetMH82 reflector
Light sourcelaser diode
Light typemodulated visible red light
Polarization filteryes
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length650 nm
Beam divergence2 mrad
Pulse length1.8 µs
Repetition rate17.86 kHz
max. pulse energy1.1 nJ
Target size> 0.3 mm
Diameter of the light spotapprox. 0.5 mm at detection range 150 mm up to 400 mm
Opening angle0.1 °
Ambient light limit
Continuous light50000 Lux
Modulated light5000 Lux
MTTFd930 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)90 %
Operation indicatorLED green, flashes in case of short-circuit
Function indicator2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted
Control elementsrotary switch for light/dark, sensitivity adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0max. 40 mA
Test inputemitter deactivation at 0 V
Switching typelight/dark on switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage dropUd≤ 2.5 V DC
Switching frequencyf2500 Hz
Response time0.2 ms
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
EAC conformityTR CU 020/2011
UL approvalcULus Listed, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Degree of protectionIP67
Connection4-pin M8 metal connector, 90° rotatable
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass60 g
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm