Select Your Country

Go to global website

PGV-CTPB-4x4 Polyester Data Matrix tag

Key Benefits at a Glance

  • High chemical resistance
  • Low weight
  • Self-adhesive mounting
  • High temperature resistance
  • Resistant against UV light

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PGV-CTPB-4x4

Self-adhesive polyester Data Matrix tag, backprinted, for the PGV system
Number interval1 ... 99999999 = Tag number (see Order Information)
Light typered
blue/white
infrared
Operating temperature-40 ... 95 °C (-40 ... 203 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Material thickness0.2 mm
Materialpolyester
Mass3.2 g
AdhesiveAcrylate-based adhesive ; curing 72 h
Adhesive strengthAverage values (FTM2)
Metal (stainless steel, aluminum) : 33 N / 25 mm
ABS : 32 N / 25 mm
PP : 31 N / 25 mm
NoteTo achieve a good adhesive bond, the material surfaces being glued must be completely dry and clean. Grease-free solvents such as n-Heptane and isopropyl alcohol are recommended for cleaning.
Bonding should be carried out using the highest possible pressure and at a temperature of at least +10 °C.
The higher the pressure and temperature, the better the adhesive will penetrate the pores of the base material, resulting in higher adhesive strength.
Ordering informationsee additional information On the next page