Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
RFID read/write device UHF for connecting external antennas, Europe |
Operating frequency | 865 … 868 MHz: EU, Turkey Transmission licenses for other countries on request |
Power Output | 100 mW … 2 W adjustable in 100 mW increments |
LED indication | 16 LEDs for displaying the operating and antenna status |
Operating voltage | UB | 24 V DC ± 20 % |
Power consumption | P0 | 24 VA |
Interface type | RS-232, Ethernet, USB (On-The-Go), Wiegand (Scan Mode Interface) |
Connection | M8 connector, 8-pin | |
Input type | Optocoupler | |
Number of inputs | 2 | |
Input voltage | 24 V DC | |
Input current | 20 mA |
Connection | M8 connector, 8-pin | |
Output type | 2 x optocouplers, 2 x relays | |
Number of outputs | 4 | |
Output voltage | 24 V DC | |
Output current | Optocoupler: 20 mA Relay: 1 A switching current, 2 A continuous load |
Radio equipment | |||||
| |||||
RoHS | |||||
|
Degree of protection | IEC 60529 | |
RFID | ISO/IEC 18000-63 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Climatic conditions | Air humidity 5 ... 95 % , noncondensing | |
Shock and impact resistance | Vibration (sine): 1 g, 10–150 Hz according to EN 60068-2-6 Shock (half-sine): 30 g according to EN 60068-2-27 |
Degree of protection | IP53 | ||||||||||
Connection | Inputs/outputs: M8 connector, 8-pin Relay, RS-232: M8 connector, 8-pin Ethernet: M12 plug connection Voltage supply: M8 connector, 4-pin External antennas: 4 SMA sockets, 50 Ω USB interface: mini-USB socket | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 1800 g | ||||||||||
Dimensions | |||||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |