Select Your Country

Go to global website

K-ADP-USB Adapter with USB Interface

Key Benefits at a Glance

  • Isolated USB interface cable
  • Used with K-, E- and H-System devices
  • Used with PACTware
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of K-ADP-USB

Programming adapter with USB interface
Current consumption50 mA (via USB)
Galvanic isolationfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-3-2:2014
EN 61000-3-3:2013
EN 61000-4-2:2009
EN IEC 61000-4-3:2020
EN 61000-4-4:2012
EN 61000-4-6:2014
EN 61000-4-8:2010
EN 55032:2015+A11:2020
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Connection
Device1 x connector 3.5 mm and 3.55 mm
Computer1 x Type A USB
Mass85 g
Cable length3 m