Select Your Country

Go to global website

GR.TFO.18.36.17.B-S0008 FO Splice Boxes in Glass-Fiber Reinforced Polyester

Key Benefits at a Glance

  • Safe protection of fiber optic cable splices in hazardous areas
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex op pr and Ex tb certified
  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • 179 mm x 359 mm x 166 mm
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Easy cover opening without damage due to mulitple pry points
  • Left side cable gland polyamide, 8x M20; right side cable gland polyamide, 8x M20

Show more

Approval
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of GR.TFO.18.36.17.B-S0008

Enclosure coverfully detachable
Cover fixing
ScrewsM6 stainless steel combination Phillips and slotted screw
Number4
Tightening torque3.5 Nm
Cover sealfoamed silicone
Degree of protectionIP66
Cable entrythru-holes
Cable entry face C
M20 quantity8
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Cable entry face D
M20 quantity8
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Grounding plate2 mm brass optional
Massapprox. 3.8 kg
Dimensions
External dimension (A)179 mm
External dimension (B)359 mm
External dimension (C)166.5 mm
Internal dimension (D)156 mm
Internal dimension (E)336 mm
Internal dimension (F)144 mm
Mounting holes distance (G)156 mm
Mounting holes distance (H)306 mm
Mounting holes diameter (J)7 mm
Thickness of mounting brackets (N)18 mm
Mounting4 screws
Groundingnone as standard
optional M6 or M8 internal/external brass nickel-plated grounding bolt
optional M6 or M8 internal/external stainless steel grounding bolt
Fiber optic splice tray
Number8
Dimensions142 mm x 92 mm x 8 mm
Quantity of splice connections per tray12
Type of splicesfusion with 60 mm heatshrink protectors
Fiber optic splicing protection holders per tray2 for heatshrink splice protectors 60 mm, 6 splices each
Fiber optic strain relief per tray2 each for 12 fibers with 0.9 mm or 1.1 mm insulation, removeable
Fiber optic cables min. bending radius35 mm
Fiber optic cables frequency range10 ... 10000 MHz
StandardsDIN 47662 and Telecom standards
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 17 ATEX 3255X
BASEEFA 14 ATEX 0368U
MarkingEx-Hexagon II 2 GD
Ex op pr IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T5/T95 °C @ Ta +55 °C
IECEx approvalIECEx CML 17.0144X
IECEx BAS 14.0169U
UKCA approvalCML 21 UKEX 3896X
Further approvalsfurther on request
Degree of protectionEN 60529
CE marking0102
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesM6 or M8 internal/external brass nickel-plated grounding bolts
M6 or M8 internal/external stainless steel grounding bolts