Select Your Country

Go to global website

VISUNET-RM-SHELL6-CC Control Center License Key

Key Benefits at a Glance

  • Enables easy, centralized management of a Remote Monitor via the VisuNet Control Center
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VISUNET-RM-SHELL6-CC

VisuNet Control Center License Key for RM Shell 6
Operating systemCompatible with Microsoft Windows 7 and newer and .Net Framework 4.7.2 required
LanguagesEnglish
Licensing
Available licenses1x license key to enable "Control Center interface" feature of one VisuNet Remote Monitor with pre-installed RM Shell 6.x (or newer)
InstallationLicenses can only be enabled in the RM Shell 6.x (or newer) by user role "Adminstrator".
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 6.x
VisuNet Control Center