Select Your Country

Go to global website

ICA-F85E2-MC-IO-V1 Push button box

Key Benefits at a Glance

  • IO-Link interface
  • IO-Link Class A
  • M12 plug connection
  • Two buttons, RGB illumination, freely programmable
  • Programmable night mode and flashing mode

Show more

IO-Link interface
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICA-F85E2-MC-IO-V1

Programmable push button box with IO-Link interface
UL File NumberE198304
ButtonTwo buttons, RGB illumination, freely programmable
Rated operating voltageUe18 ... 30 V
Operating currentIB≤ 100 mA
Protection classIII
Nominal voltage24 V
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataInput: 8 bit
- Input signals: 2 bit
- Diagnostic signals: 1 bit
Output: 16 bit
- Control signals: 6 bit
- Control values: 6 bit
Vendor ID1 (0x0001)
Device ID985089 (0x0F0801)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time5 ms
SIO mode supportno
Compatible master port typeClass A , Class B
Electromagnetic compatibility
Directive 2014/30/EUDIN EN 61000-6-2
DIN EN 61000-6-3
DIN EN 61131-9
Degree of protectionDIN EN 60529
Pollution degreeDIN EN 61010-1
Communication interfaceDIN EN 61131-9 / IO-Link V1.1.2
Shock resistanceIEC 60068-2-27
Vibration resistanceIEC 60068-2-6
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Shock and impact resistance50 g, 11 ms, half sine wave
5 g, 10 ... 500 Hz
Pollution degree2
Degree of protectionIP65
ConnectionM12 x 1 connector, 4-pin, A-coded
Mass121 g
Dimensions
Height35.6 mm
Width40 mm
Length123.3 mm