Select Your Country

Go to global website

VISUNET-RM-SHELL6-PRO PRO License Key

Key Benefits at a Glance

  • Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems
  • Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications.
  • Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously
  • Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switch
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VISUNET-RM-SHELL6-PRO

PRO License Key for RM Shell 6
Operating systemBased on Microsoft® Windows 10 IoT Enterprise LTSC 2021
LanguagesEnglish
Licensing
Available licenses1x license key to enable "Pro" features of one VisuNet Remote Monitor with pre-installed RM Shell 6.x
InstallationLicenses can only be enabled in the RM Shell 6.x (or newer) by user role "Adminstrator".
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 6.x