Select Your Country

Go to global website

PC-320S-*B-* Personal Computer - System with EnclosureVisuNet FLX

Key Benefits at a Glance

  • Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing
  • Suitable for outdoor use with various sunshield options
  • Fully modular design allowing easy migration of individual
    components
  • High application flexibility due to identical basic components that can be can be configured as required
  • 7th generation Intel Celeron and i5 embedded processor generation

Show more

Approval
Product Compliance: China – CCC
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PC-320S-*B-*

Personal Computer - System with Enclosure
TypePersonal Computer
Processor1N: Intel® Celeron
2N: Intel® Core™ i5-7300U
RAM2x SO-DIMM slots,
supports up to 32 GB DDR4-2133 (one SO-DIMM slot)
 
Configurable RAM options:
Wide temperature grade (temperature option B):
L: 1x 8GB DDR4-2133
M: 1x 16GB DDR4-2133
Mass storageStorage interface:
1x M.2 2242/2280 M Key, PCIe + SATA 3
 
Configurable storage options:
Wide temperature grade (temperature option B):
P: 256 GB M.2 NVMe 1.3 (PCIe 4x)
Q: 512 GB M.2 NVMe 1.3 (PCIe 4x)
Power consumption
ACmax. load: 64 W
Further information can be found in the VisuNet FLX manual for the extended temperature range.
DCmax. load: 55 W
Further information can be found in the VisuNet FLX manual for the extended temperature range.
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen size54.61 cm (21,5 '')
Resolution1920 x 1080 pixels (Full HD)
Aspect ratio 16:9
Color depth24 bit (16.7 M) color
Contrast ratio22FC: 5000:1
Brightness22FC: 300 cd/m2
Viewing angle22FC: 170 ° horizontal, 160 ° vertical
Life span22FC: back lamp life: 50.000 hrs typical half life, at 25 °C (77 °F)
Input devices
Touch screen10-finger multi-touch, glove-friendly
Configurable display options:
22FC: Capacitive touch, optical bonding
KeyboardOptional: Foil keyboard with different pointing device options available (see EXTA4 datasheet)
Interface type1 x DisplayPort 1.2 (DP++)
1 x mini DisplayPort 1.2 (DP++ w/ mono locking screw)
1 x Audio Line-out
2 x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard
2 x USB 3.1 Gen1 (5 Gbps) ports
1 x USB 2.0 port
2 x LAN ports (RJ45, 10/100/1000 Mbps)
2 x RS232/422/485 (BIOS configurable) with 5V/12V to power peripherals (1 x DB9 male + 1 x RJ45)
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (ind. Locations)
EN 61000-6-4:2007+A1:2011
Explosion protection
Directive 2014/34/EUEN IEC 60079-0:2018
EN IEC 60079-7:2015/A1:2018
EN 60079-11:2012
EN 60079-31:2014
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating systemWindows® 10 IoT Enterprise LTSC 2021 x64
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humiditymax. relative humidity 93% at 50°C (non-condensing) according to EN60068-2-78
Climatic conditionsPassive cooling, no rotating parts.
AltitudeOperating altitude max. 2000 m
Shock resistance18 shocks 15 g, 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm, 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionIP66/Type 4X
MaterialHousing: Powder-coated marine-grade aluminum alloy (EN AW-5754)
InstallationSystem with enclosure
MassApprox. 11.4 kg

Approx. 13.4 kg with AC power supply



with top sunshield: + Approx. 1.6 kg

with top and side sunshield: + Approx. 3 kg
Dimensions577 mm x 466 mm x 233 mm
UL approval
Approved forUL OrdLoc
UL approval E223772
UL61010-1 Ed.3
UL 61010-2-201 Ed2
CAN/CSA C22.2 No 61010-1-12
CAN/CSA C22.2 No 61010-2-201
 
UL HazLoc
UL approval E492874
Non-Incendive circuits for
CL I, DIV 2, GP A-D
CL II, DIV 2, GP F, G
CL III
Non-Incendive circuits for
CL I, ZN 2, IIC
CL II, ZN 22, IIIB
CL III, ZN 22, IIIA
Install per drawing 116-0478
 
Mounting in
CL I, DIV 2, GP A-D, T4
CL II, DIV 2, GP F, G, T4
CL III
Mounting in
CL I, ZN 2, IIC, T4
CL II, ZN 22, IIIB, T85°C
CL III, ZN 22, IIIA, T85°C
ATEX approval
ATEX certificateUL 22 ATEX 2481X
ATEX markingII 3 G Ex ec [ic Gc] IIC T4 Gc
II 3 D Ex tc [ic Dc] IIIC T85°C Dc
IECEx approval
IECEx certificateIECEx ULD 22.0019X
IECEx markingEx ec [ic Gc] IIC T4 Gc
Ex tc [ic Dc] IIIC T85°C Dc
IECEx standardIEC 60079-0:2017 Ed 7.0
IEC 60079-7:2017 Ed 5.1
IEC 60079-11:2011 Ed 6.0
IEC 60079-31:2013 Ed. 2
CCC approval
CCC certificate2024322309005748
CCC markingEx ec [ic Gc] IIC T4 Gc
Ex tc [ic Dc] IIIC T85°C Dc
CCC standardGB 3836.1-2021
GB/T 3836.3-2021
GB/T 3836.4-2021
GB/T 3836.31-2021