Select Your Country

Go to global website

PAD-EX01P12DZ2* Tablet computerPad-Ex® 01 P12

Key Benefits at a Glance

  • 12th generation Intel® Core processor, Windows® 11 Pro
  • Intel® Wi-Fi 6E
  • 11.6" FHD DynaVueWindows® SR display with 1000 nits
  • Can be used in sunlight
  • 8 MP camera with autofocus and LED flash
  • Thunderbolt® 4
  • Micro HDMI
  • 6 keys, including 2 user-definable keys
  • TPM 2.0
  • Support for 4G LTE and GPS/Augmented Reality
  • Sierra Wireless EM 7565 Module
  • 1-D/2-D barcode scanner
  • Non-Camera version possible
  • MIL-STD-810H / MIL-STD-461F standard

Show more

Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PAD-EX01P12DZ2*

Pad-Ex® 01 DZ2 (Div. 2 and Zone 2/22), LTE (optional), camera (optional), i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro
ProcessorIntel® Core i5-1235U, 12. Gen.
Optional:
Intel® Core i7-1255U, 12th Gen.
RAM16 GByte DDR5
CameraVersion without camera available.
Front camera2 MP
Main camera8 MP Autofocus
ScannerOptional:
1-D/2-D barcode scanner
Honeywell N670X Series scan engine
Internal data memory256 GByte NVMe PCIe SSD
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Display
Touch screen technologyCapacitive multitouch
Panel typeTFT, LCD
Screen size29.5 cm (11.6 ")
Aspect ratio16:9
Resolution1920x1080 (Full HD)
Brightness1000 cd/m2 (nit)
Colors16 Mio.
Special FeaturesCan be operated while wearing gloves
KeyOn/off
Volume up / down
Windows Touch button
Barcode / Camera Touch Button
Programmable Touch Button
Battery typeLi-Ion battery 43.29 WH 11.1 V 3900 mAh
I/O ports1x Thunderbolt® 4
1x USB 3.2 Gen 2 (Type A)
1x Micro-HDMI
1x Audio in/out (combo jack)
1x microSD card (microSDXC)
1x Docking connector (35-pin Pogo)
1x DC-In jack
Mobile standardAlso available in a Wi-Fi only version.
3GHSPA+
B1, B2, B4, B5, B6, B8, B9, B19
4GLTE
Please note (only U.S. market): AT&T is the only supported mobile carrier for the U.S. market.
 
B1, B2, B3, B4, B5, B7, B8, B9, B12, B13, B18, B19, B20, B26, B28, B29, B30, B32, B41, B42, B43, B46, B48, B66
WLANIntel® Wi-Fi 6E AX211 (802.11a/b/g/n/ac/ax)
BluetoothBluetooth® 5.3
GPS sensorGPS, Glonass, Beidou, Galileo
SIM cardOptional:
1x Nano SIM
Operating systemWindows® 11 Pro (64 Bit)
TPM 2.0
LanguagesDeutsch , English (default)
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Storage temperature-10 ... 55 °C (14 ... 131 °F)
Degree of protectionIP64
MIL-STD-810H / MIL-STD-461F
Mass1200 g
Dimensions
W x H x D298 mm x 192 mm x 20 mm
ATEX approval
Certificate of conformityEPS 16 ATEX 1 163 X
ATEX markingEx-Hexagon II 3G Ex ic op is IIC T4 Gc IP64
[exsign] II 3D Ex ic op is IIIB T135°C Dc IP64
SGS approval
SGS certificateSGSNA/24/SUW/00031X
Approved forClass I, Zone 2, AEx ic IIC T4 Gc IP64
Class I, Div 2, Groups A-D T4
Class II, Class III, Zone 22, AEx IIIB T135°C Dc
Class II, Div 2, Class III Div 1, Groups F, G, T135°C
Ex ic IIC T4 Gc IP64
Ex ic IIIB T135°C Dc IP64
IECEx approval
IECEx certificateIECEx EPS 16.0072X
IECEx markingEx ic op is IIC T4 Gc IP64
Ex ic op is IIIB T135°C Dc IP64
INMETRO approval
INMETRO certificateTÜV 20.1444 X
INMETRO markingEx ic op is IIC T4 Gc IP64
Ex ic op is IIIB T135°C Dc IP64
NEPSI approval
NEPSI certificatePending
IA approvalMASC S/19-6224X
Ex ic op is IIC T4 Gc IP64
Ex ic op is IIIB T135°C Dc IP64
CML approval
CML certificateCML 19 JPN 2478 X
CML markingEx ic op is IIC T4 Gc IP64
Ex ic op is IIIB T135°C Dc IP64
Scope of deliveryPad-Ex®
Power supply
Power cable
Dock Connector with Pass-Through
Hand strap
Documentation
Stylus pen with tether