Select Your Country

Go to global website

CPS.* Control and Distribution Panels Ex de in Aluminum/Stainless Steel

Key Benefits at a Glance

  • Aluminum and stainless steel enclosures
  • Ex de and Ex tb certified
  • Integration of electrical components and operating elements as per customer specification
  • Customizable configuration of operators, terminals and cable entries as per specification
  • Ex e enclosure can be positioned on any entry face of the Ex d enclosure
  • Various enclosure size and design variants
  • Image and drawing are generic for this device type and may deviate from the specific variant
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Choice of viewing windows for monitoring instruments

Show more

Approval
Approval
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of CPS.*

Control and Distribution Panels Ex de in Aluminum/Stainless Steel
Operating voltage1500 V DC / 1000 V AC max.
Operating current1600 A max.
Enclosure rangeDetails of Ex d enclosure see datasheet EJB* / EJBX* / GUB* / GUBX*
Details of Ex e enclosure see datasheet SR.T* / SR.CS / *FXLS*.T* / FXLS*.CS* / GR.T* / GR.CS*
Degree of protectionIP66
Material
EnclosureEx d enclosure: aluminum alloy or AISI 316L stainless steel
Ex e enclosure: AISI 316L stainless steel or GRP
Glassoptional thermo-resistant tempered glass
FinishEx d enclosure: epoxy coated RAL 7005 (grey) or shot peened
Ex e enclosure: brushed or electropolished
Sealsilicone
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
values might differ slightly due to casting and manufacturing tolerances
Mountingsee data table
GroundingM10 internal/external brass grounding bolt through enclosure body
Ambient temperature-50 ... 60 °C (-58 ... 140 °F)
depending on integrated components
EU-type examination certificatesee datasheets of relevant enclosures
MarkingEx-Hexagon II 2 GD
EJB enclosures: Ex db IIB+H2 Gb, Ex tb IIIC Db
GUB enclosures: Ex db IIC Gb, Ex tb IIIC Db
SR.* / FXL.* / GR.* Termination and Control Stations:
Ex eb IIC T6, T5, T4 Gb
Ex db eb IIC T6, T5, T4 Gb
Ex ib IIC T6, T5, T4 Gb
Ex db eb ib IIC T6, T5, T4 Gb
Ex tb IIIC T80 °C, T95 °C, T130 °C Db
Maximum power dissipationsee datasheets of relevant enclosures
IECEx approvalsee datasheets of relevant enclosures
UKCA approvalsee datasheets of relevant enclosures
Further approvalsavailable on request
Degree of protectionEN60529
CE marking0080 or 0102, see type label
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.