Select Your Country

Go to global website

LVL-M4-C Vibration Limit Switch with Tube ExtensionVibracon

Key Benefits at a Glance

  • Vibration limit switch for liquids
  • Device with tube extension
  • Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system
  • No calibration: quick and low-cost start up
  • No mechanically moving parts: maintenance-free, no wear, long operating life
  • Operation via push buttons and DIP switches on the electronic insert
  • Optional status and fault indication via LED module or via Bluetooth in the P+F Level app
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval
Functional Safety: Safety Integrity Level - 3
Product Compliance:  EU - Ü
Bluetooth® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LVL-M4-C

Function principlepoint level detection, maximum or minimum detection for liquids
Measuring methodThe change in vibration frequency causes the device to switch.
Construction typedevice with tube extension
SeriesVibracon LVL-M4
Housingsingle compartment, aluminum, coated
single compartment, 316L, cast
single compartment, plastic
dual compartment, L-shape, aluminum, coated
Safety Integrity Level (SIL)SIL 3
Rated voltageUrelectronic insert FEL61: 19 ... 253 V AC, 50/60 Hz
electronic insert FEL62: 10 V DC ... 55 V DC
electronic insert FEL64: 19 V AC ... 253 V AC50/60 Hz / 19 V DC ... 55 V DC
electronic insert FEL64DC: 9 V DC ... 20 V DC
electronic insert FEL68: switch amplifier acc. to IEC 60947-5-6 (NAMUR)
Current consumptionelectronic insert FEL61: ≤ 3.8 mA
electronic insert FEL62: ≤ 10 mA, without load
Power consumptionelectronic insert FEL61: ≤ 2 VA
electronic insert FEL62: ≤ 0.5 W
electronic insert FEL64: ≤ 25 VA/< 1.3 W
electronic insert FEL64DC: < 1.0 W
electronic insert FEL68: acc. to IEC 60947-5-6 (NAMUR)
Interface typeBluetooth , optional
Detection rangemax. 25 m
Configurationcommissioning, operation and maintenance via P+F Level app
- can be activated/deactivated
- password encryption
Communicationencrypted
Switching pointsee section switch point
Measured variablelimit level (limit value)
Measuring rangedepends on installation location and the tube extension
maxmum sensor length : 6 m
Output typeelectronic insert FEL61: 2-wire with test button
electronic insert FEL62: 3-wire PNP with test button
electronic insert FEL64: relay DPDT with test button
electronic insert FEL64DC: relay DPDT with contact and test button
electronic insert FEL68: 2-wire NAMUR with test button
Switch behaviourswitch-over for minimum/maximum residual current safety on electronic insert
MAX = maximum safety:
The output switches to the power fail response when the fork is covered.
for use with overspill protection for example
MIN = minimum safety:
The output switches to the power fail response when the fork is exposed.
for use with dry running protection for example
Communicationconnection for LED module VU120 and Bluetooth module VU121 , optional
Bluetooth wireless technology , optional
Electromagnetic compatibility
Directive 2014/30/EUEN 61326
Low voltage
Directive 2014/35/EUEN 61010-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529 , NEMA 250
Shock resistanceIEC 60068-2-27
Vibration resistanceEN 60068-2-64
Climate classIEC 60068-2-38 test Z/AD
Corrosion resistanceacc. to ISA-71.04, severity level G3
Medium densityadjustment on the electronic insert > 0,5 g/cm3 or > 0,7 g/cm3 (other on request)
Reference operating conditionsambient temperature: 23 °C (73 °F)
process temperature: 23 °C (73 °F)
density: 1 g/cm3 (water)
medium viscosity: 1 mPa·s
process pressure: ambietn pressure/unpressurized
sensor installation: verticaly from above
density selection switch: > 0.7 g/cm3
switch direction of sensor: uncovered to covered
Maximum measured errormax. ± 1 mm
Hysteresistyp. 2.5 mm
Influence of medium densitysee technical information (TI)
Influence of medium temperaturemax. +1.4 ... -2.6 mm (-50 ... 150 °C (-58 ... 302 °F))
Influence of medium pressuremax. 0 ... 2.6 mm (-1 ... 64 bar)
Installation conditions
Installation positionany position
Process conditions
Medium temperature-50 ... 150 °C (-58 ... 302 °F)
Medium pressurepe = 0 ... 100 bar (0 ... 1450.4 psi) over the entire temperature range , exceptions see process connections
Test pressurePN = 64 bar (928 psi): test pressure = 1.5 x PN maximum 100 bar (1450 psi) depending on process connection selected
PN = 100 bar (1450 psi): test pressure = 1.5 x PN maximum 150 bar (2175 psi) depending on process connection selected
Thermal shock resistance≤ 120 K/s
State of aggregationliquid
Densitymin. 0.5 g/cm3 , optional 0.4 g/cm3
Viscositymax. 10000 mm2/s (max. 10000 cSt)
Ambient temperature-60 ... 70 °C (-76 ... 158 °F)
For further information see technical information (TI).
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Altitude≤ 2000 m above MSL
Degree of protectionplug M12 : IP66/67, NEMA type 4X
Others : IP66/68, NEMA type 4X/6P
Connectiongland M20
thread M20 , G1/2 , NPT1/2 , NPT3/4
plug M12
Materialsee technical information (TI)
Surface qualityRa < 3.2 µm/126 µinch
Massbasic weight: 0.65 kg
the basic weight comprises:
- sensor (compact)
- electronic insert
- housing: single compartment, plastic with cover
- process connection: thread, G3/4
in addition to the basic weight:
- modules: 0,1 kg
- housing: single compartment, aluminum, coated: 0.8 kg, single compartment, 316L: 1.21 kg, dual compartment, L-shaped, aluminum, coated: 1.22 kg
- temperature spacer: 0.6 kg
- pressure-tight feed through: 0.7 kg
- pipe extension: 1000 mm: 0.9 kg, 100 inch: 2.3 kg
- plastic protective cover: 0.2 kg
For further information see technical information (TI).
Dimensionshousing: diameter max. 147 mm, heigth max. 163 mm
temperature spacer, pressure-tight feed through: additional length 140 mm
compact version: length depends on process connection
short tube version: length 99 ... 118 mm, depends on process connection
pipe extension:
- length 117 ... 6000 mm, 316L
- length 148 ... 3000 mm, Alloy C22
tuning fork: width 17.2 mm, fork width 10 mm, length 40 mm
For further information see technical information (TI).
Process connectioncylindrical threads G3/4, G1 acc. to DIN ISO 228 G for installing in weld-in adapter
cylindrical threads G3/4, G1 acc. to DIN ISO 228 G with flat seal
conical threads NPT3/4, NPT1 acc. to ANSI B 1.20.3
conical threads R3/4, R1 acc. to EN 10226
flanges RF, RJF, FF from 1 inch acc. to ASME B16.5
flanges form A, B1, C, D, E from DN25 acc. to EN 1092-1
flanges RF from 10K 25A acc. to JIS B2220
Tri-Clamp from DN25 acc. to ISO 2852
For further information see technical information (TI).
EU-type examination certificatesee instruction manuals
CSA approvalsee instruction manuals
IECEx approvalsee instruction manuals
Display elementsStandard: without display
LED module VU120, optional
Bluetooth module VU121, optional
Control elementsswitches on the electronic insert
Function testvia switches on the electronic insert
test magnet , optional
Overspill protectionsee approval (ZE)
Supplementary documentationtechnical information (TI)
manuals, brief instructions (BA, KA)
instruction manuals
Functional safety manuals (FY)
Special documentation (SD)
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Designationsee technical information (TI)