Select Your Country

Go to global website

EJB2A.D.PS.DIS.025.3PN.2NO Switch Disconnector Ex d IIB 25 A 4 Pole, Aluminum Enclosure

Key Benefits at a Glance

  • Switch disconnector, 2 position with left OFF - 4x NO
  • Labeling '0 - I'
  • Auxiliary contacts - 2x NO
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Aluminum enclosure
  • Ex d and Ex tb certified
  • Padlockable switch
  • Degree of protection IP66

Show more

Approval
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of EJB2A.D.PS.DIS.025.3PN.2NO

Operating voltage690 V max.
Rated impulse withstand voltage6 kV
Rated frequency50Hz
Short circuit current limitationrecommended: 35 A, gG
Operating current25 A max.
Terminal capacity
Main terminals capacity2x 1 mm2 ... 6 mm2
Main terminals torque1.25 Nm
Grounding terminals capacity2x 0.05 mm2 ... 4 mm2
Grounding terminals torque0.6 Nm max.
Rated insulation voltage690 V
Functionswitch disconnector
Colorblack
Contact configuration4x NO
Switching configuration2 position with left OFF
Usage categoryAC23: 690 V AC - 25 A
AC3: 690 V AC - 25 A
Number of poles4
Auxiliary contacts2x NO delayed, advanced opening
Auxiliary contacts usage categoryAC15: 500 V AC - 1.0 A / 440 V AC - 1.5 A / 240 V AC - 2.5 A
Operator actionengage - engage
Lockablein 'OFF' position
Labeling0 - I
Enclosure rangeEJB
Enclosure coverfully detachable
Cover fixingstainless steel socket cap head screws
ScrewsM6
Number8
Tightening torque15 Nm
Yield stressmin. 450 N/mm2
Degree of protectionIP66
Cable entry face B
M20 quantity1
M20 seriesStopping Plugs, Metal, Hexagon Head
M20 typeSP.MD.M20.BN.*
M25 quantity2
M25 seriesStopping Plugs, Metal, Hexagon Head
M25 typeSP.MD.M25.BN.*
Defined entry areaface B
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7005 (grey)
Massapprox. 16.4 kg
Dimensionsvalues might differ slightly due to casting and manufacturing tolerances
External dimension (A)220 mm
External dimension (B)220 mm
External dimension (C)169 mm
External dimension with operating element (C1)222.9 mm
Mounting holes distance (G)157 mm
Mounting holes distance (H)206 mm
Mounting holes diameter (J)8 mm
Maximum external dimension (K)247 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of stopping plugs
GroundingM6 external grounding points
Ambient temperature-20 ... 50 °C (-4 ... 122 °F) @ T6
EU-type examination certificateINERIS 14 ATEX 0022X
MarkingEx-Hexagon II 2 GD
Ex d IIB+H2 T* Gb
Ex tb IIIC Db
IECEx approvalIECEx INE 14.0029X
UKCA approvalCML 21 UKEX 1424X
Further approvalsfurther on request
Degree of protectionEN60529
Usage categoryIEC / EN 60947
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.