Select Your Country

Go to global website

RFID20-* RFID Reader for Zone 2/22

Key Benefits at a Glance

  • Flexible RFID (125 kHz and 13.56 MHz) reader with NFC capabilities
  • Flush mountable for easy integration in VisuNet Systems
  • Compatible with LogOnPlus software
  • Provides acces to all standard USB operating modes as HID, USB-CCID und USB CDC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of RFID20-*

RFID Reader/Writer for LF, HF, NFC
TypeRFID Reader/Writer for LF, HF, NFC
Operating distanceLF and HF: Up to 76 mm / 3 inch, depending on environment and transponder
Power supply4.3 V - 5.5 V via USB; via generic interface (X2) 3.3 V ± 5%
Limited power source according to the safety norms listed in the respective declaration of conformity, short-circuit current < 8 A
IndicatorsLED green: power on
LED red flashing beeper/buzzer: read/write attempt performed
Operation frequency125 kHz (LF) / 13.56 MHz (HF)
Interface typeUSB
Explosion protection
Directive 2014/34/EUEN IEC 60079-0:2018
EN IEC 60079-7:2015+A1:2018
EN IEC 60079-31:2024
Radio and telecommunication terminal equipment
Directive 2014/53/EURFID20-A-*NF-****-N**:
EN 300 330 V2.1.1
EN 301 489-1 V1.9.2
EN 62368-1:2014+AC:2015-05+AC:2015-11
EN 50364:2010
EN 62479:2010
EN 55032:2015
 
Additional standards:
EN 301 489-1 V2.1 .1
EN 301 489-3 V2.1 .1
EN 62311:2008EN 62369-1:2009
 
RFID20-B-*NF-****-N**:
EN 300 330 V2.1.1
EN 301 489-1 V1.9.2
EN 62368-1:2014+AC:2015-05+AC:2015-11
EN 50364:2010
EN 62479:2010
EN 55032:2015
 
Additional standards:
EN 301 489-1 V2.2.3
EN 301 489-3 V2.1 .1
EN 62369-1:2009
EN 62311:2008
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Degree of protectionFront side: Non-Ex: IP66 with included front foil, With Ex-certification: IP66 with included front foil
Back side: IP20
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 65 °C (-4 ... 149 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
MaterialPEEK housing, anodized aluminum backside
Mass300 g
Dimensions126 mm x 81 mm x 25 mm
Cut out dimensions82 mm x 57 mm
Cable length1.8 m / 0.6 m