Select Your Country

Go to global website

MHV-WS-F406-F05-M5 Mounting bracket

Key Benefits at a Glance

  • Simple mounting
  • All-in-one stainless steel solution
  • Mounting on manual valve from the lateral or from behind possible
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MHV-WS-F406-F05-M5

Mounting angle for WILSEN.valve devices for attachement to adatpter plate and mounting sets of the MHV-BT* series for manually operated valves
Suitable componentsWILSEN.valve
Adapter plate for dual sensors -F25/-F31 series
Adapter plate for dual sensors F31K/-F31K2 series
StandardsDIN EN ISO 5211 / DIN 3337
Materialstainless steel 1.4301 / AISI 304
Mass295 g
Dimensions
Height75.5 mm
Width134 mm
Length57 mm
Note
For the mounting bracket, we offer other suitable accessories such as adapter plates and mounting sets for manual operated valves.
Scope of deliveryFor mounting of the mounting bracket to the adapter plate:
2 allen head screws M5 x 8 (for mounting from behind)
2 allen head screws M6 x 10 (for lateral mounting)