Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Thru-beam sensor |
Emitter | BILIX10-T. | |
Receiver | BILIX10-R. |
Effective detection range | 1.5 ... 7 m | |
Threshold detection range | 10 m | |
Number of protective field beams | 1 | |
Light source | IRED | |
Light type | infrared | |
Marking | CE | |
Opening angle | Emitter: approx. 15 ° Receiver: approx. 24 ° with daylight blocking filter | |
Optical face | frontal | |
Ambient light limit | 100000 Lux |
Operation indicator | Emitter: LED yellow lights up Receiver: LED yellow lights up | |
Function indicator | Emitter: LED yellow lights up when light beam is free LED red lit when the light beam is interrupted | |
Stability alarm indicator | Emitter: yellow LED flashes when visibility is poor (pollution indicator) |
Operating voltage | UB | 20 ... 28 V |
Operating current | IB | max. 20 mA at 24 V DC |
Time delay before availability | tv | < 350 ms |
Output type | transistor output | |
Switching type | light-on | |
Signal output | 2-wire, modulated output voltage, period = 3.05 ms, Tlow = 0.5 ms, saturation voltage < 3 V | |
Response time | Light beam unobstructed to light beam interrupted: 20 ms Light beam interrupted to light beam unobstructed: 100 ms | |
Load resistor | RL | 330 ... 470 Ω |
Product standard | EN 61000-6-2, EN 61000-6-3 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 75 °C (-22 ... 167 °F) |
Degree of protection | IP50 in accordance with EN60529 | ||||||||||
Connection | screw terminals for max. 1.5 mm2 | ||||||||||
Mass | 23 g | ||||||||||
Dimensions | |||||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |