Select Your Country

Go to global website

PSC2.CP.SR.26.26.16-Y7017109* Fiber Optic Media Converter Box

Key Benefits at a Glance

  • Extended communication range: Fiber optics allow Ethernet devices to communicate over greater distances, enhancing network flexibility
  • Connect up to 4 Ethernet devices to a fiber optic network: Enables integration of multiple devices, improving scalability and efficiency
  • Suitable for outdoor use: Stainless steel and high temperature rating make it suitable for extreme conditions
  • High installation flexibility: Supports Single Mode & Multi Mode Fiber Optic and AC / DC power options, adapting to various environments
  • Certified for hazardous areas: ATEX / IECEx Zone 2/22 and NEC Class I, II, Div. 2 certification ensures safety in potentially explosive atmospheres, ideal for industrial settings

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PSC2.CP.SR.26.26.16-Y7017109*

Rated voltageUrAC: 100 ... 240 V 50/60 Hz
DC: 24 V
Input currentAC: 1.09 A
DC: 0.1 A
Interface typeEthernet Interface
4 x 10/100BaseT(X) Ports (RJ45 connector)
 
All models support:
- Auto negotiation speed
- Full/half duplex mode
- Auto MDI/MDI-X connection
CommunicationIEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BaseT(X) and 100BaseFX
IEEE 802.3x for flow control
Ambient temperature-25 ... 50 °C (-13 ... 122 °F)
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Relative humidity5 ... 95 %, non-condensing
Degree of protectionIP66 / Type 4X
Material
Housing316L stainless steel
Enclosure cover: Fully detachable
Cover fixing: Stainless steel A4 (V4A) hexagonal head screws, optional quarter-turn key locks
Surfacebrushed finish
Dimensions260 mm x 260 mm x 160 mm
ETL approval
ETL markingClass I Division 2 Groups ABCD T4
Class II Division 2 Groups FG T135°C
Approved forSuitable for Class I, Division 2 Groups B,C,D T4
For ETLus
NFPA 70 (NEC)
UL50-2007
UL50E-2007
UL508A
UL 121201
 
For cETL
CSA C22.2 No.14
CSA22.1-12 (CEC)
CSA C22.2 No. 94.1-07
CSA C22.2 No. 94.2-07
CSA C22.2 No. 213
Approved forATEX / IECEx Zone 2/22
NEC Class I, II Div. 2