Select Your Country

Go to global website

VAN-115/230AC-K16 AS-Interface power supply

Key Benefits at a Glance

  • AS-Interface certificate
  • PELV/SELV
  • LED operating display
  • 8 A output load
  • 115 V AC / 230 V AC switchable
  • AS-Interface data decoupling
  • Overload protection using FUSE mode

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAN-115/230AC-K16

AS-Interface power supply, data decoupling, 8 A
UL File NumberE223176
MTBF100 a
Reset push-button switchFUSE mode reset
Power selection switchchangeover switch for 115 V AC/230 V AC
LED Overloadred LED, flashes in the FUSE mode
LED IR onred LED:
ON: Plug-in jumper position 2-3
OFF: Plug-in jumper position 1-2
Plug-in jumperPosition 1-2: Communication Mode
Position 2-3: IR addressing
LED AS-i okoperating display; LED green
FusingT8A/250 V AC HBC (not accessible)
Capacity factor> 0.5
Rated operating voltageUenominal: 100 ... 120 V AC/220 ... 240 V AC (front end selectable)
permissible: 85 ... 132 V AC/184 ... 264 V AC/230 ... 375 V DC
Rated operating currentIe6,0 A (Switch position 115 V)
2.8 A (Switch position 230 V)
Supply frequency47 ... 63 Hz or DC
Efficiencytyp. 92 % (at 230 V AC/8 A)
Surge protectionlimited to max. 55 V
Short-circuit protection/overloadFUSE Mode (2 ... 5 s current, then trips)
Current limit> 8.4 A
Voltage30.55 V DC ± 3 %
Current8 A
Galvanic isolationovervoltage category III
Residual ripple≤ 50 mVss (500 kHz bandwidth, 50-Ω-measurement with ohmic load)
Short-circuit current12 ... 25 A (max. 5 s)
Electromagnetic compatibilityemitted interference in accordance with EN 50081-2 class B (EN 55011, EN 55022)
noise immunity in accordance with EN 61000-6-2, EN 61000-4-2 to EN 61000-4-6, EN 61000-4-11
Ambient temperature-10 ... 70 °C (14 ... 158 °F) (Measured 25 mm below the device)
from 60° C 6W/°C power recovery necessary
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree2
Degree of protectionIP20 according to EN 60529
Protection class1 (IEC 60536); Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section
flexible: 0.5 ... 4 mm2
fixed: 0.5 ... 6 mm2
stripped length 7 mm, connector sleeves are permissible
Material
Housingmetal
Massapprox. 890 g
Dimensions
Height124 mm
Width91 mm
Length102 mm