Select Your Country

Go to global website

TAB-EX04PRODZ2WIFIJPNCN4000-.. Tablet computerTab-Ex® 04 Pro

Key Benefits at a Glance

  • Rugged 10.1 " (25.66 cm) tablet for hazardous areas
  • Fast wireless data connection with 5G and Wi-Fi 6
  • Latest available Android™ version for this device
  • 13 MP rear camera + 8 MP front camera
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Samsung DeX Mode
  • Replaceable battery
  • MIL-STD-810H
  • Memory expansion up to 1 TB possible

Show more

Approval
Product Compliance: USA - cSGSus
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of TAB-EX04PRODZ2WIFIJPNCN4000-..

Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 4 GB RAM, with camera, version for Japan
ProcessorOcta-Core, 4 x 2.4 GHz + 4 x 1.8 GHz
Qualcomm Snapdragon SM7325-2-AB
RAM4 GByte
Camera
Front camera8 MP
Main camera13 MP Autofocus
Video recording resolutionUHD 4K (3840 x 2160) @ 30 fps
Internal data memory64 GByte
Free available memory 45.6 GByte
SensorsAccelerometer, barometer, position sensor, compass, hall sensor, ambient light sensor, proximity sensor
Display
Touch screen technologyCapacitive multitouch
Panel typeTFT, LCD
Screen size10.1" (25.66 cm)
Aspect ratio21.6:18
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Special FeaturesCan be operated while wearing gloves
Battery typeLi-Ion battery 28.12 WH 3.8 V 7400 mAh
Operating durationup to 15 h
WLAN802.11 a/b/g/n/ac/ax (2,4 GHz + 5 GHz), HE80, MIMO, 1024-QAM
Bluetooth5.2 (BLE supported)
GPS sensorGPS, GLONASS, Beidou, Galileo, QZSS
USBUSB 3.2 (Type C)
ConnectionsWi-Fi Direct, NFC, ANT+
Operating systemAndroid™ 13
LanguagesDeutsch , English (default)
IT security
Mobile device protectionSamsung KNOX 3.x
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP68 according to EN/IEC 60529
MIL-STD-810H
Mass930 g
Dimensions
W x H x D170.2 mm x 243.5 mm x 9.9 mm
ATEX approval
ATEX certificateEPS 23 ATEX 1 251 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T5 Gc
[exsign] II 3D Ex ic IIIC T135 °C Dc
IECEx approval
IECEx certificateIECEx EPS 23.0079X
IECEx markingEx ic IIC T5 Gc
Ex ic IIIC T135°C Dc
CML approval
CML certificateCML 24JPN2087X
CML markingEx ic IIC T5 Gc
Ex ic IIIC T135°C Dc
Approved forJapan
Scope of deliveryTab-Ex 04 Pro incl. battery
S Pen
Charger
Documentation