Select Your Country

Go to global website

ICA-AO-I/U-IO-V1 IO-Link converter

Key Benefits at a Glance

  • IO-Link interface
  • IP67
  • Analog output cab be parameterized (current/voltage)
  • Current output can be parameterized as 0 … 20 mA/4 … 20 mA
  • Voltage output can be parameterized as -10 … 10 V/0 … 10 V

Show more

IO-Link interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICA-AO-I/U-IO-V1

IO-Link converter with analog output (current/voltage)
UL File NumberE223772
MTTFd246 a
LED 1Device status, diagnostics
LED 2IO-Link status
Rated operating voltageUe18 ... 30 V
Nominal voltage24 V DC
Nominal current230 mA
Current consumptiontyp. 30 mA
Surge protectionCategory II
Interface typeIO-Link
IO-Link revision1.1
Device ID0x0F0502 (984322)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data width16 bits / 2 bytes
SIO mode supportno
Compatible master port typeA, B
Number/Type1 analog output for actuators with analog input
ResolutionADC: 24 bit
Process data: 16 bit
Accuracy0.1 % FS at 25 °C
Measuring rangeCurrent output or voltage output, configurable:
0 mA…20 mA
4 mA…20 mA
0 V…10 V
-10 V…10 V
Sensor supply17 … 29.8 V DC
≤ 200 mA
Output filterAverage determination of process data, parameterizable
Temperature influence45 ppm/°K
Sampling ratemax. 200 Hz
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005, EN 61000-6-4:2007+A1:2011
Degree of protectionEN 60529:2000
Fieldbus standardIEC 61131-9 / IO-Link V1.1
Emitted interferenceEN 61000-6-4
Noise immunityEN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-6
Shock resistanceEN 60068, Part 2-6, Part 2-27
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 85 %
Climatic conditionsClimatic class 3K3
Altitude0 ... 2000 m
Shock and impact resistance50 g, 11 ms, all axes
Pollution degree3
Degree of protectionIP67
ConnectionIO-Link M12, A-coded
Input M12, A-coded
Material
ContactsZinc, CuNi plated
HousingPlastic PC + PBT
Mass44 g
Dimensions
Height32.3 mm
Width16 mm
Length79.7 mm
Construction typeField housing

Related News and Applications

Read more on news and applications related to this product.