Select Your Country

Go to global website

ECA10TL-05BNP-B25AZ:OE Cable pull rotary encoder

Key Benefits at a Glance

  • Solid yet lightweight plastic construction
  • Compact, slim design (the shaft of the mounted rotary encoder is used to provide the function of the drum bearing)
  • Coupling-free adaptation
  • Wide range of mounting options
  • Rust and acid-resistant measuring cable
  • Very high level of linearity and repeatability
  • EtherNet/IP
  • Status LEDs
  • Compatible with Rockwell/ Allen Bradley/ Schneider control

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ECA10TL-05BNP-B25AZ:OE

Cable pull rotary encoder with EtherNet/IP interface
Detection typephotoelectric sampling
Device typeTarget Line with EtherNet/IP interface
Measuring length5000 mm
Construction type130 mm
ResolutionCable pull:
Design 130 mm: 0.047 mm
Encoder:
25 Bit (13 Bit/revolution)
Operating voltageUB10 ... 30 V DC
Power consumptionP0approx. 4 W
Output codebinary code
Code course (counting direction)adjustable
Interface typeEtherNet/IP
Resolution
Single turn13 Bit
Multiturn12 Bit
Overall resolution25 Bit
Physical Ethernet
Transfer rate100 MBit/s
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Degree of protectionaccording DIN EN 60529
shaft side: IP64
Cable pull: IP50
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Operating temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter0.55 mm
Material
Housingnickel-plated steel
Cable pullLuranyl® or Lexan 920
FlangeAluminum
RopeStainless steel 1.4401/316
Massapprox. 1200 g
Life spanup to 106 Cycles