Select Your Country
EPV-6100-MPM-* 6100 Series Mini Vent
Key Benefits at a Glance
- Flow rate: 2,000 ... 6,000 l/min
- Intrinsically safe when connected to 6100 control unit
- Compact footprint




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of EPV-6100-MPM-*
6100 series purge and pressurization enclosure protection mini vent |
Series | 6100 Series | |
System | Ex pxb Purge | |
Hazardous environment | gas |
Connection | |||||||||||
|
Protective gas supply | Clean air or inert gas | |
Safe pressure | 0.625 mbar [0.25 in wc / 6.4 mm wc) | |
Enclosure pressure | 0 ... 50 mbar (0 ... 20.1 in wc / 0 ... 510.5 mm wc) | |
Flow rate for leakage compensation | depends on enclosure seal based on completely sealed enclosure | |
Breaking pressure | Approx. 10 mbar (4.0 in wc) Approx. 15 mbar (6.0 in wc) Approx. 20 mbar (8.0 in wc) Approx. 30 mbar (12.1 in wc) Approx. 40 mbar (16.1 in wc) |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 80 °C (-4 ... 176 °F) | |
Relative humidity | 5 ... 95 %, noncondensing | |
Vibration resistance | EN 60068-2-6 | |
Impact resistance | EN 60068-2-27 |
Material | 316L stainless steel (housing) | |
Installation | -gravity dependent -air outlet, screen side must be facing down | |
Mass | 9 kg (20 lb) |
Certificate | CML 19 ATEX 1425X | ||||
| |||||
Directive conformity | |||||
|
IECEx approval | IECEx CML 19.0156X Ex db eb ib [ib Gb][pxb Gb] IIC T4 Gb |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. Supplemental Standards : EN 61010-1:2010 |