Select Your Country

Go to global website

GUB3L.I.CP-Y* Wireless Access Point (Ex d)

Key Benefits at a Glance

  • Aluminum alloy
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex d and Ex tb certified
  • Gas group IIC
  • Use of industrial Wireless Access Points in hazardous areas
  • External antennas for best possible signal dispersion
  • Customizable configuration of WI-FI and network devices and cable entries as per specification
  • Image and drawing are generic for this device type and may deviate from the specific variant

Show more

Approval
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of GUB3L.I.CP-Y*

Wireless Access Point in aluminum alloy enclosure for use in explosion-hazardous areas
Operating voltage1500 V DC / 1000 V AC max.
Operating currentrecommended: 1600 A max.
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverthreaded round cover
Cover fixingflamepath thread
Cover sealnone, O-ring for IP66/67
Degree of protectionIP66 (IP66/IP67 with O-ring)
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7005 (grey)
O-Ringsilicone
Mass21 kg
Dimensions360 mm x 360 mm x 219 mm
values might differ slightly due to casting and manufacturing tolerances
Mountingsee datasheets of relevant enclosures
GroundingM6 external grounding points
Ambient temperature-40 ... 50 °C (-40 ... 122 °F)
depending on integrated components
EU-type examination certificateINERIS 14 ATEX 0035X
MarkingEx-Hexagon II 2 GD
Ex db IIC T* Gb
Ex tb IIIC T** °C Db
T6/T85 °C
T5/T100 °C
T4/T135 °C
T3/T200 °C
depending on configuration, ambient temperature and built-in power loss
IECEx approvalIECEx INE 14.0042X
Further approvalsavailable on request
Degree of protectionEN 60529
CE marking0080 or 0102, see type label
Ordering informationThis Wireless Access Point solution will be delivered completely configured and assembled ready for use. For configuration details please contact customer service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Installed componentsAll major WI-FI Access Point vendors such as Aruba, Cisco, ect.