Select Your Country

Go to global website

F.FS*.T20.B24.E.*.***.***.**** Ethernet-APL Rail Field Switch

Key Benefits at a Glance

  • Stainless steel enclosure with Ethernet-APL rail field switch
  • Spur outputs intrinsically safe for Zone 0, 1, or 2
  • Number of spur outputs selectable
  • Packaged certified solution
  • Installation in Zone 2 and Zone 22
  • Customizable configuration of cable entries, and further components

Show more

PROFINET interface
FieldConnex® interface
Ethernet-APL interface
Approval
PROFIBUS interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of F.FS*.T20.B24.E.*.***.***.****

Ethernet-APL field junction box enclosure solution, brushed stainless steel with intrinsically safe spur ports
Design / MountingOutside installation
Installed componentsEthernet-APL rail field switch ARS1*-B2-I**-** , For technical data on installed electronic component see datasheets.
Fieldbus supportPROFIBUS PA (optional)
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-40 ... 50 °C (-40 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverHinged door with captive retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
HousingStainless steel 1.4404 / AISI 316L
Surfacebrushed
SealSilicone, fire-resistant, one piece, foamed
Material thicknessenclosure body, enclosure cover, mounting plate: 1.5 mm
Dimensions(W x H x D)
380 mm x 380 mm x 220 mm
Mountingthru-holes Ø 7 mm
Groundinggrounding bolt M6 , brass, nickel-plated
CertificatePTB 17 ATEX 1011 X
MarkingEx-Hexagon II 3(1) G Ex ic [ia Ga] IIC T4 Gc
[exsign] II 3(1)G Ex ec [ia Ga] IIC T4 Gc
[exsign] II 3(1)D Ex tc [ia Da] IIIC T135°C Dc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-1:2014+AC:2018 , EN IEC 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN 60079-18:2015+Cor.2018 , EN 60079-31:2014
IECEx approvalIECEx PTB 07.0036 X , Zone 1 , suitable Junction Box on request
IECEx PTB 09.0016 X , Zone 2 , suitable Junction Box on request
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.