Select Your Country

Go to global website

TAB-EX05-DZ1-WIFIEUR-CN1000-.. Tablet computerTab-Ex® 05 DZ1

Key Benefits at a Glance

  • Android™ 14
  • Portable rugged tablet with brilliant 8” display
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Fast data transfer via 5G connectivity
  • Robust and protected against falls according to IP68 and MIL-STD-810H
  • Function button for quick access

Show more

Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of TAB-EX05-DZ1-WIFIEUR-CN1000-..

Tab-Ex 05 DZ1 (DIV 1 and Zone 1/21), Android 14, Wi-Fi, with camera, version for Europa
ProcessorExynos 1380 (S5E8835) Octa-Core 4 x 2.4 GHz + 4 x 2.0 GHz 64 Bit, 5 nm
RAM6 GB LPDDR4X
Camera
Front camera5 MP
1/5.0" sensor, F2.2 aperture
Main camera13 MP
1/3.0" sensor, F1.9 aperture, autofocus, 8x digital zoom
Video recording resolutionUHD 4K (3840 x 2160) @ 30 fps
Internal data memory128 GB UFS
Optional data memorymicroSD (up to 1 TB)
SensorsAccelerometer, Gyro Sensor, Geomagnetic Sensor, Hall Sensor, RGB Light Sensor
Speakeryes
Display
Refresh rateStandard (60 Hz) / Adaptive (up to 120 Hz)
Touch screen technologyCapacitive
Panel typeTFT
Screen size20.31 cm / 8 inch
Aspect ratio16:10
Screen resolution1920 x 1200 (WUXGA)
Pixel density283 ppi
Brightnessmax. 600 cd/m2 (nits)
Colors16 Mio.
Screen protectionCorning® Gorilla ® Glass 3
Special FeaturesCan be operated while wearing gloves
Dark Mode, Adaptive Brightness, Eye Comfort, Screen Saver, Screen Zoom, Multi-Touch
KeyFunction button, Active button
Battery typeLi-ion 3.8 V 5050 mAh 18.87 Wh (typically)
Operating durationup to 14 h
I/O portsUSB 2.0 (Type-C)
WLANWLAN 802.11 a/b/g (2.4 GHz), WiFi 4, 5, 6 (2.4 GHz + 5 GHz ), HE80, MIMO, 1024 QAM, WiFi Direct, Mobile Hotspot, Hotspot 2.0, Auto Hotspot
BluetoothBluetooth® 5.3
GPS sensorGPS, Glonass, Beidou, Galileo
NFCyes
ConnectionsWireless DeX
Operating systemAndroid™ 14
Android™ Enterprise Recommended verified device
Google ARCore ready
IT security
BiometricsFacial recognition
UpdatesSecurity updates until 2032
Operating system upgrades up to Android 22
Mobile device protectionSamsung KNOX 3.10
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Degree of protectionIP68 according to EN/IEC 60529
MIL-STD-810H (pending)
Massapprox. 1122 g
Dimensions
W x H x D161.5 mm x 262.75 mm x 25.75 mm
ATEX approval
ATEX certificateEPS 24 ATEX 1 288 X
ATEX markingEx-Hexagon II 2G Ex db ia IIC T6 Gb
[exsign] II 2D Ex tb ia IIIC T80°C Db
IECEx approval
IECEx certificateIECEx EPS 24.0082X
IECEx markingEx db ia IIC T6 Gb
Ex ia tb IIIC T80°C Db
Approved forEurope
Scope of deliveryTab-Ex® 05
Torx T8
S Pen
USB cable
Charger
Documentation
Optional:
Micro SD flash card
Viator Bluetooth HART Interface