Select Your Country

Go to global website

40FR1-33 Magnetic field sensor

Key Benefits at a Glance

  • Magnetically actuated reed switch
  • AC/DC compatibility
  • Hermetically sealed contacts
  • Matching permanent magnet
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 40FR1-33

Switching functionNormally open (NO)
Output typeReed Contact
Rated operating distancesn19.8 mm
Installationnon-flush
Output polarityAC/DC
Output type2-wire AC/DC
Mechanical life3 x 107 operations
Operating voltageUB100 V DC, 250 mA 115 V AC, 250 mA
HysteresisHtyp. 12 % ( 2.54 mm )
Contact resistance0.15 Ω
Insulation resistancemin. 100 MΩ at 200 V
Dielectric strength200 V AC, 60 Hz
Release point≤ max. 43 mm
Electrical ratingAC supply: 10 VA, 132 V AC, 750 mA
DC supply: 10 W, 100 V DC, 300 mA
Ambient temperature-40 ... 125 °C (-40 ... 257 °F)
Connection typeConnector plug
Housing materialPolycarbonate
Sensing facePolycarbonate
Degree of protectionIP68
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Width16 mm
Depth16 mm
Length74.2 mm