Select Your Country
KFD0-RO-Ex2 Relay Module
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (loop powered)
- Logic input 15 V DC ... 30 V DC, non-polarized
- Relay contact output
- Up to SIL 3 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD0-RO-Ex2
Signal type | Digital Output |
Safety Integrity Level (SIL) | SIL 3 |
Rated voltage | Ur | 15 ... 30 V DC , loop powered |
Power dissipation | 0.8 W |
Connection side | control side | |
Connection | terminals 7, 8, 9 | |
Input voltage | 15 ... 30 V DC | |
Input current | ≤ 21 mA per channel |
Safety note | Attention! Combination of output Ex i with output not Ex i is not permitted. If load voltage > 50 V, de-energize before removing the terminals. | |
Connection side | field side | |
Connection | terminals 1, 2, 3; 4, 5, 6 | |
Contact loading | 230 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load | |
Energized/De-energized delay | approx. 10 ms / approx. 5 ms | |
Mechanical life | 5 x 106 switching cycles |
Switching frequency | < 10 Hz |
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 65 °C (-4 ... 149 °F) |
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | DMT 00 ATEX E 016 | |||||||||||||
| ||||||||||||||
Input | ||||||||||||||
| ||||||||||||||
Output | ||||||||||||||
| ||||||||||||||
Certificate | TÜV 00 ATEX 1621 X | |||||||||||||
| ||||||||||||||
Galvanic isolation | ||||||||||||||
| ||||||||||||||
Directive conformity | ||||||||||||||
|
FM approval | ||||||||
| ||||||||
CSA approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.