Select Your Country

Go to global website

VAA-2E-KE1-S AS-Interface safety module

Key Benefits at a Glance

  • 2 safe inputs for mechanical contacts such as EMERGENCY-STOP switch
  • Housing with removable terminals
  • Communication monitoring
  • Power supply of inputs from the module
  • Function display for bus and inputs
  • Cross-circuit detection
  • Addressing jack

Show more

Product Compliance: Europe – CE
Interface
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAA-2E-KE1-S

KE1 safety module for the control cabinet, 2 Safety-related inputs
Node typeSafety node
AS-Interface specificationV2.11
Required gateway specification≥ V2.0
ProfileS-0.B
IO code0
ID codeB
ID1 codeF
ID2 code0
UL File NumberE87056
Safety Integrity Level (SIL)SIL 3 / PL e
MTTFd200 a
LED FAULTerror display; LED red
red: communication error or address is 0
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 2 LED yellow
Rated operating voltageUe26.5 ... 31.6 V PELV from AS-Interface
Rated operating currentIe≤ 70 mA
Protection classIII
Number/Type2 safety-related inputs for mechanical contacts, cross-circuit monitored: 2 single-channel contacts: up to category 2 / PL c according to EN ISO 13849-1 or 1 two-channel contact: up to category 4 / PL e according to EN ISO 13849-1
Cable length must not exceed 300 m per input.
Supplyfrom AS-Interface
Voltage20 ... 30 V DC pulsed
Current loading capacityinput current limited ≤ 15 mA,
overload and short-circuit resistant
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
Insulation coordinationEN 50178:1998
Electromagnetic compatibilityEN 61000-6-2, EN 61000-4-5 1 kV asymmetric, criterion B, EN 61000-6-4
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013+A1:2019
Electrical safetyEN 50178:1998 IEC 60204-1:2007
Emitted interferenceEN 61000-6-4:2001
AS-InterfaceEN 62026-2:2013
Functional safetyCategory 4 / PL e to EN ISO 13849-1:2015
SIL 3 according to IEC 62061:2015 and IEC 61508 Part 1-7:2010
StandardsNFPA 79:2002
Ambient temperature-25 ... 50 °C (-13 ... 122 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock and impact resistance10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Degree of protectionIP20
Connectionremovable terminals, terminal connection ≤ 2.5 mm2
Material
HousingPA 66-FR
Mass80 g
Dimensions
Height99.6 mm
Width22.5 mm
Length48.5 mm
MountingDIN mounting rail