Select Your Country

Go to global website

NCB1,5-18GM60-E2-D-V1 Inductive sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Compression proof up to 350 bar, dynamic on active surface
  • For applications in hydraulic cylinder
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB1,5-18GM60-E2-D-V1

Inductive sensor
Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.22 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.5
Output type3-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 1500 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 10 mA
Operating pressure350 bar (5076.4 psi)
MTTFd1240 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-35 ... 80 °C (-31 ... 176 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceEpoxy (black)
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass89 g
Dimensions
Length65 mm
Diameter18 mm