Z715.F Zener Barrier
Key Benefits at a Glance
- 1-channel
- DC version, positive polarity
- Working voltage 13 V at 10 µA
- Series resistance max. 121 Ω
- Fuse rating 63 mA
- DIN rail mountable
- Replaceable back-up fuse
Show more
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
- DE
- EN
- ES
- FR
- PL