Select Your Country

Go to global website

AIR20-8-H-2200/25/38a Active infrared scanner

Key Benefits at a Glance

  • Single-beam diffuse mode sensor with background suppression
  • Can be used to secure closing edges or as an opening impulse sensor on automatic doors
  • Can also be used as door handle monitor on revolving doors
  • Narrow, precise long range light beam
  • Suitable for moving or stationary mounting
  • Not sensitive to ambient light

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT
  • ZH

Technical data of AIR20-8-H-2200/25/38a

Single-beam active infrared scanner, background suppression, max. installation height 2.2 m, black housing, relay contact output, terminal block
Detection rangefactory setting: 1300 mm (adjustable)
Detection range min.200 ... 1300 mm
Detection range max.200 ... 2200 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)≤ 400 mm at Tw 1300 mm
Operating modeBackground suppression
Diameter of the light spot60 mm at Tw 1300 mm
Opening angleapprox. 2.6 °
Accessories providedSwivel bracket, Mounting angle, Connecting cable
MTTFd1420 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red: lights up when output is active
Control elementsSensing range adjuster
Operating voltageUB12 ... 30 V DC / 18 ... 28 V AC
No-load supply currentI0< 50 mA
Switching typelight-on
Signal outputRelay, 1 alternator
Switching voltage≤ 48 V AC / DC
Switching current≤ 0.5 A AC / 1 A DC
Response timeapprox. 50 ms
De-energized delaytoffapprox. 250 ms
Product standardEN 60947-5-2
Standard conformity
StandardsEN 60947-5-2
EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
EN 61000-6-3
CE conformityyes
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP52
Connectionplug-in screw terminals (5 m connecting cable in delivery package)
Material
HousingABS
Optical facePMMA
Mass50 g
Dimensions
Height25 mm
Width68 mm
Depth49 mm
NoteSafety fuse ≤ 315 mA (slow-blow) according to IEC 60127-2 Sheet 1