Select Your Country

Go to global website

SB3,5-E2-Y112885 Inductive slot sensor

Key Benefits at a Glance

  • 3.5 mm slot width
  • Basic series
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of SB3,5-E2-Y112885

Switching functionNormally open (NO)
Output typePNP
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 typ. 6 mm
Output polarityDC
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 2000 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, yellow
MTTFd2590 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection type65 mm PVC cord with DuPont connector
Core cross section0.14 mm2
Housing materialPBT
Degree of protectionIP67
Dimensions
Height15 mm
Width10 mm
Length19.5 mm