Select Your Country

Go to global website

HiATB01-FAULT-01 Fault Indication Board

Key Benefits at a Glance

  • 1-channel
  • 24 V DC supply
  • Monitors up to 16 HiC Termination Boards
  • Relay contact output
  • LEDs for supply and fault status

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of HiATB01-FAULT-01

Fault Indication Board
ConnectionSL1: terminals 3, 5(+); 4, 6(-)
Rated voltageUr19.6 ... 30 V DC
Ripple≤ 10 %
Power dissipation≤ 500 mW
Reverse polarity protectionyes
SupplyRedundancy available. The supply is decoupled and monitored.
Connectionfault bus (Fault) : SL1: terminals 1, 2
fault output : SL2: terminals 1, 2
Output typevolt-free contact
Switch behaviourno fault: relay contact closed
power supply fault: relay contact open
module fault: relay contact open
Contact loading30 V DC , 1 A
Display elementsLED Power (power supply), green LED
LED Supply I (missing supply I), red LED
LED Supply II (missing supply II), red LED
LED Fault (fault signal), red LED
- LED flashes: module fault/power supply fault at the termination board
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connection
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross sectionscrew terminals: 0.2 ... 2.5 mm2 (24 ... 12 AWG)
Materialhousing: polycarbonate, 10 % glass fiber reinforced
Massapprox. 165 g
Dimensions50 x 200 x 63 mm (1.97 x 7.9 x 2.48 inch) (W x H x D)
Height200 mm
Width50 mm
Depth63 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.