Select Your Country

Go to global website

KT-MB-DMA Advanced Diagnostic KitFieldConnex® Fieldbus

Key Benefits at a Glance

  • Comprehensive diagnostics for the fieldbus physical layer
  • Module and motherboard for retrofit of any installation
  • Precise measurements through passive circuits
  • For commissioning, online monitoring and troubleshooting
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Zone 2/Class I, Div. 2
  • System state and fault indication via LEDs
  • Display of data in the safety of the control room
  • Full software integration into PCS and PAM possible

Show more

FieldConnex® interface
FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
Interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of KT-MB-DMA

Advanced diagnostic kit for retrofitting advanced diagnostics
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 35 V
Rated currentIr110 ... 30 mA
Power dissipationmax. 2 W
Number of segments4
Fieldbus typeFOUNDATION Fieldbus/PROFIBUS PA
LED PRI PWRgreen: on, primary bulk power supply connected
LED SEC PWRgreen: on, secondary bulk power supply connected
LED Seg 1...4yellow: bus activity; red 2 Hz flashing: alarm; red: hardware error
Fault signalVFC alarm 1 A, 50 V DC, normally closed
DIP switchdiagnostic address 1...247, binary coded
Interface typediagnostic bus: RS 485
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Connection typescrew terminal , pluggable
Core cross section2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 290 g
Dimensions
Height220 mm
Width50 mm
Depth162 mm
MountingDIN rail mounting
FM approval
FM certificateFM 19 US 0015 X and FM 19 CA 0011 X
FM markingAEx/Ex ec IIC T4
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.