Select Your Country

Go to global website

UB1000-18GM75-E5-V15 Ultrasonic sensor

Key Benefits at a Glance

  • Switching output
  • 5 different output functions can be set
  • Selectable sound lobe width
  • Program input
  • Synchronization options
  • Deactivation option
  • Temperature compensation
  • Very small unusable area

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of UB1000-18GM75-E5-V15

Single head system
Sensing range70 ... 1000 mm
Adjustment range90 ... 1000 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayapprox. 125 ms
LED yellowindication of the switching state
flashing: program function object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 50 mA
Synchronization1 synchronous connection, bi-directional
0-level: -UB...+1 V
1-level: +4 V...+UB
input impedance: > 12 kΩ
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 40 Hz
Multiplex operation≤ 40 Hz / n, n = number of sensors, n ≤ 5
Input type1 program input,
operating range 1: -UB ... +1 V, operating range 2: +4 V ... +UB
input impedance: > 4.7 kΩ; program pulse: ≥ 1 s
Output type1 switch output PNP Normally open/closed , programmable
Rated operating currentIe200 mA , short-circuit/overload protected
Voltage dropUd≤ 3 V
Repeat accuracy≤ 1 %
Switching frequencyfmax. 3 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass60 g
Dimensions
Length75 mm
Diameter18 mm
OutputSwitch point A1: 90 mm
Switch point A2: 1000 mm
output function: Window mode
output behavior: NO contact
Beam widthwide