Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Reading head, RS-485 interface, without RS-485 terminal resistor |
Passage speed | v | ≤ 12.5 m/s |
Measuring length | max. 314.5 m | |
Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) | |
Resolution | ± 0.4 mm (1,250 positions/m) |
MTTFd | 236 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: power on | |
Data flow indicator | LED yellow: data communication active | |
Error indicator | LED red flashing: read head outside of code rail solid on: internal diagnostic test failed |
Operating voltage | UB | 10 ... 30 V DC |
Power consumption | P0 | 2 VA |
Interface type | RS 485 interface | |
Data output code | binary code | |
Protocol | 1 , 2 | |
Transfer rate | 187.5 kBit/s | |
Address | 0 | |
Termination | without RS 485 termination |
Output velocity | no |
Emitted interference | DIN EN 61000-6-4 , DIN EN 12015 | |
Noise immunity | DIN EN 61000-6-2 , DIN EN 12016 | |
Shock resistance | DIN EN 60068-2-27, half sine 30 g, 18 ms | |
Vibration resistance | DIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles |
CSA approval | cCSAus Certified, General Purpose Class 2 power source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Operating temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 90 % , noncondensing |
Connection type | 5-pin, M12 x 1 connector | ||||
Degree of protection | IP54 | ||||
Material | |||||
| |||||
Mass | 500 g |
Ordering information | Mounting plate included with delivery |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |